SBASAY7 May 2025 AMC0336-Q1
PRODMIX
The AMC0x36-Q1 operates in one of the following states:
Table 7-1 lists the operational modes.
| OPERATINAL MODE |
AVDD | DVDD | VIN | DEVICE RESPONSE |
|---|---|---|---|---|
| OFF | Don't care | VDVDD < DVDDUV | Don't care | DOUT is Hi-Z state. Internally, DOUT and CLKIN are clamped to DVDD and DGND by ESD protection diodes. |
| Missing high-side supply | VAVDD < AVDDUV | Valid(1) | Don't care | The device outputs a constant bitstream of logic 0's, as described in the Output Behavior in Case of a Missing High-Side Supply section. |
| Input overrange | Valid(1) | Valid(1) | VIN > VClipping, MAX | The device outputs a logic 0 every 128 clock cycles, as described in the Output Behavior in Case of a Full-Scale Input section. |
| Input underrange | Valid(1) | Valid(1) | VIN < VClipping, MIN | The device outputs a logic 1 every 128 clock cycles, as described in the Output Behavior in Case of a Full-Scale Input section. |
| Normal operation | Valid(1) | Valid(1) | Valid(1) | Normal operation |