SBASB15B October 2024 – November 2025 AMC0380D-Q1
PRODUCTION DATA
The AMC0380D-Q1 is a precision, galvanically isolated amplifier with a high-voltage AC, high impedance input, and fixed-gain differential output. The input is designed to connect directly to a high-voltage signal source.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).
The AMC0380D-Q1 outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.
The AMC0380D-Q1 is available in two linear input voltage ranges: ±400 and ±600V. With an integrated precision resistive divider, the AMC0380D-Q1 achieves better than 1% accuracy over the full temperature range, including lifetime drift.
The AMC0380D-Q1 is available in a 15-pin, 0.65mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| AMC0380D-Q1 | DFX (SSOP, 15) | 12.8mm × 10.3mm |