SBASB23A December 2025 – June 2026 AMC0202D , AMC0302D
PRODUCTION DATA
at VDD1 = 5V, VDD2 = 3.3V, VINP = –50mV to 50mV, VINN = 0V, and fIN = 10kHz (unless otherwise noted)
| Total uncalibrated output error is
defined as: (VOUT / G– VIN ) / (VClipping × 100), where G is the nominal gain of the device (41V/V) and VClipping is 0.064V |