SBASB23A December 2025 – June 2026 AMC0202D , AMC0302D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||
| CIN | Effective input sampling capacitance | 8 | pF | |||
| RIN | Input impedance | 5.3 | 6.3 | 7.3 | kΩ | |
| IINP | Input current | VIN = (VINP – VINN) = VFSR, MAX | 8 | μA | ||
| IINN | Input current | VIN = (VINP – VINN) = VFSR, MAX | –8 | μA | ||
| CMTI | Common-mode transient immunity | |GND1 – GND2| = 1kV | 150 | V/ns | ||
| ANALOG OUTPUT | ||||||
| Nominal gain | 41 | V/V | ||||
| VCMout | Common-mode output voltage | 1.39 | 1.44 | 1.50 | V | |
| VCLIPout | Clipping differential output voltage | VOUT = (VOUTP – VOUTN); |VIN| = |VINP – VINN| > |VClipping| |
–2.52 | ±2.49 | 2.52 | V |
| VFAILSAFE | Failsafe differential output voltage | VDD1 missing | –2.63 | –2.57 | –2.53 | V |
| ROUT | Output resistance | On OUTP or OUTN | <0.2 | Ω | ||
| Output short-circuit current | On OUTP or OUTN, sourcing or sinking, INN = INP = GND1, outputs shorted to either GND2 or VDD2 |
11 | mA | |||
| DC ACCURACY | ||||||
| VOS | Offset voltage(1)(2) | TA = 25°C, INP = INN = GND1 | –50 | ±4 | 50 | µV |
| TCVOS | Offset drift(1)(2)(4) | –0.9 | ±0.1 | 0.9 | µV/°C | |
| EG | Gain error(1) | TA = 25°C | –0.2% | ±0.04 | 0.2% | |
| TCEG | Gain drift(1)(5) | –45 | ±5 | 45 | ppm/°C | |
| Nonlinearity(1) | –0.04% | 0.04% | ||||
| Output noise | INP = INN = GND1, fIN = 0Hz, BW = 100kHz brickwall filter |
410 | µVRMS | |||
| CMRR | Common-mode rejection ratio | fIN = 0Hz, VCM min ≤ VCM ≤ VCM max | –100 | dB | ||
| fIN = 10kHz, VCM min ≤ VCM ≤ VCM max | –100 | |||||
| PSRR | Power-supply rejection ratio(2) | VDD1 DC PSRR, INP = INN = GND1, VDD1 from 3V to 5.5V |
–113 | dB | ||
| VDD1 AC PSRR, INP = INN = GND1, VDD1 with 10kHz / 100mV ripple |
–92 | |||||
| VDD2 DC PSRR, INP = INN = GND1, VDD2 from 3V to 5.5V |
–116 | |||||
| VDD2 AC PSRR, INP = INN = GND1, VDD2 with 10kHz / 100mV ripple |
–94 | |||||
| AC ACCURACY | ||||||
| BW | Output bandwidth | 220 | 295 | kHz | ||
| THD | Total harmonic distortion(3) | fIN = 10kHz | –80 | dB | ||
| SNR | Signal-to-noise ratio | fIN = 1kHz, BW = 10kHz | 80 | 84 | dB | |
| fIN = 10kHz, BW = 100kHz | 75 | |||||
| POWER SUPPLY | ||||||
| IDD1 | High-side supply current | 5.6 | 6.9 | mA | ||
| IDD2 | Low-side supply current | 6.4 | 9.9 | mA | ||
| VDD1UV | High-side undervoltage detection threshold | VDD1 rising | 2.5 | 2.6 | 2.7 | V |
| VDD1 falling | 1.9 | 2.0 | 2.1 | |||
| VDD2UV | Low-side undervoltage detection threshold | VDD2 rising | 2.3 | 2.5 | 2.7 | V |
| VDD2 falling | 1.9 | 2.05 | 2.2 | |||