SBASB40 December 2025 AMC0302R
PRODUCTION DATA
As shown in Figure 7-1, input of the AMC0x02R has a fully differential, switched-capacitor circuit with a dynamic input impedance of 6.3kΩ.
The sampling capacitor is continuously charged and discharged with a frequency of 20MHz. With the S1 switches closed, CIND charges to the voltage difference across VINP and VINN. For the discharge phase, both S1 switches open first and then both S2 switches close. CIND discharges to approximately AGND + 0.8V during this phase.
The analog input range is tailored to directly accommodate a voltage drop across a shunt resistor used for current sensing. There are two restrictions on the analog input signals (INP and INN).