SBASB68 August 2025 ADS9803
PRODMIX
Writing to registers in daisy-chain requires N × 24 SCLKs in one SPI frame. As depicted in Figure 6-13, a register write operation in a daisy-chain containing four ADCs requires 96 SCLKs.
Daisy-chain mode is enabled on power-up or after device reset. Configure the DAISY_CHAIN_LEN field to enable daisy-chain mode. Repeat the waveform shown in Figure 6-14 N times, where N is the number of ADCs in daisy-chain. Figure 6-15 provides the SPI waveform, containing N SPI frames, for enabling daisy-chain mode for N ADCs.