SBASB94 August 2025 AMC1333M10-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Power-supply voltage | AVDD to AGND | –0.3 | 6.5 | V | |
| DVDD to DGND | –0.3 | 6.5 | |||
| Analog input voltage | On the INP and INN pins | AGND – 5 | AVDD + 0.5 | V | |
| Digital input voltage | On the CLKIN pin | DGND – 0.5 | DVDD + 0.5 | V | |
| Digital output voltage | On the DOUT pin | DGND – 0.5 | DVDD + 0.5 | V | |
| Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA | |
| Temperature | Junction, TJ | 150 | °C | ||
| Storage, Tstg | –65 | 150 | |||