SBASBD6
May 2026
AFE7960
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Data Sheet
AFE7960: 4-Transmit, 6-Receive RF-Sampling Transceiver, 8GHz to 18GHz, Maximum 1200MHz IBW