Product details

Applications Avionics & Defense, General purpose, Industrial, Test and Measurement Number of TXs and RXs 4 TX, 6 RX RF frequency (max) (MHz) 18000 RF frequency (min) (MHz) 8000 Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Avionics & Defense, General purpose, Industrial, Test and Measurement Number of TXs and RXs 4 TX, 6 RX RF frequency (max) (MHz) 18000 RF frequency (min) (MHz) 8000 Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² (17 mm × 17 mm) FCBGA (ALK) 400 289 mm² (17 mm × 17 mm)
  • Request full data sheet
  • Four RF sampling 12GSPS DACs
  • Six RF sampling 3GSPS ADCs
  • Maximum RF signal bandwidth:
    • 4TX: 1200MHz; 2TX: 2400MHz
    • 4RX: 1200MHz; 6RX: 600MHz
  • RF frequency range:
    • TX: 8GHz to 18GHz
    • RX: 8GHz to 18GHz
  • Digital Up-Converters (DUC) and Digital Down-Converters (DDC): Fast frequency hopping using 16 pre-configurable Numerically Controlled Oscillators (NCOs) in DDC and DUC
  • Flexible clocking options:
    • External RF clock
    • Internal PLL mode with low speed input clock
  • SerDes data interface:
    • JESD204B 8b/10b and JESD204C 64b/66b
    • TX: 8 lanes, RX/FB: 8 lanes, up to 29.5Gbps
    • Subclass 1 multi-device synchronization
    • SYSREF alignment detector
  • Package: 17mm × 17mm FCBGA, 0.8mm pitch
  • Request full data sheet
  • Four RF sampling 12GSPS DACs
  • Six RF sampling 3GSPS ADCs
  • Maximum RF signal bandwidth:
    • 4TX: 1200MHz; 2TX: 2400MHz
    • 4RX: 1200MHz; 6RX: 600MHz
  • RF frequency range:
    • TX: 8GHz to 18GHz
    • RX: 8GHz to 18GHz
  • Digital Up-Converters (DUC) and Digital Down-Converters (DDC): Fast frequency hopping using 16 pre-configurable Numerically Controlled Oscillators (NCOs) in DDC and DUC
  • Flexible clocking options:
    • External RF clock
    • Internal PLL mode with low speed input clock
  • SerDes data interface:
    • JESD204B 8b/10b and JESD204C 64b/66b
    • TX: 8 lanes, RX/FB: 8 lanes, up to 29.5Gbps
    • Subclass 1 multi-device synchronization
    • SYSREF alignment detector
  • Package: 17mm × 17mm FCBGA, 0.8mm pitch

The AFE7960 is a high performance, wide bandwidth multi-channel transceiver, integrating four (4T) RF sampling transmitter (TX) chains and a total of six (6R) RF sampling receivers. Out of the six receivers, four have full functionality and can be used as receive (RX) signal chains in a radio application. The other two receivers can optionally be configured as feedback (FB) receivers in a Digital pre-distortion (DPD) signal chain. Alternatively, all six can be used as receive signal chains. With operation up to 18 GHz, the AFE enables direct RF sampling in the Ku band without the need for additional frequency conversions stages. This high density and configurability enables high-channel-count, multi-mission systems.

The TX and RX interface data rates can be chosen based on signal bandwidths, and is limited by the JESD204B/C interface speed. The data streams are matched to the DAC update rate or to the ADC conversion rate using interpolation in the DUC or decimation in the DDC.

The DAC runs at a maximum rate of 12GSPS and operates in the 2nd and 3rd Nyquist, enabling the generation of RF signals up to 18GHz.

Each receive chain has a 3GSPS ADC which can convert higher Nyquist zones to digitize RF signals up to a maximum of 18GHz. Digital power detectors at the ADC output can be configured to assist an external Automatic Gain control (AGC) loop to control the RF front-end gain.

The AFE7960 can be programmed using the SPI interface. The device has programmable GPIOs that can be configured to various functions like interrupt generation, fast frequency hopping, and so forth.

The AFE7960 is a high performance, wide bandwidth multi-channel transceiver, integrating four (4T) RF sampling transmitter (TX) chains and a total of six (6R) RF sampling receivers. Out of the six receivers, four have full functionality and can be used as receive (RX) signal chains in a radio application. The other two receivers can optionally be configured as feedback (FB) receivers in a Digital pre-distortion (DPD) signal chain. Alternatively, all six can be used as receive signal chains. With operation up to 18 GHz, the AFE enables direct RF sampling in the Ku band without the need for additional frequency conversions stages. This high density and configurability enables high-channel-count, multi-mission systems.

The TX and RX interface data rates can be chosen based on signal bandwidths, and is limited by the JESD204B/C interface speed. The data streams are matched to the DAC update rate or to the ADC conversion rate using interpolation in the DUC or decimation in the DDC.

The DAC runs at a maximum rate of 12GSPS and operates in the 2nd and 3rd Nyquist, enabling the generation of RF signals up to 18GHz.

Each receive chain has a 3GSPS ADC which can convert higher Nyquist zones to digitize RF signals up to a maximum of 18GHz. Digital power detectors at the ADC output can be configured to assist an external Automatic Gain control (AGC) loop to control the RF front-end gain.

The AFE7960 can be programmed using the SPI interface. The device has programmable GPIOs that can be configured to various functions like interrupt generation, fast frequency hopping, and so forth.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFE7960: 4-Transmit, 6-Receive RF-Sampling Transceiver, 8GHz to 18GHz, Maximum 1200MHz IBW datasheet PDF | HTML May 14, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE7960EVM — AFE7960 evaluation module

The AFE79xx evaluation modules (EVMs) are evaluation boards used to evaluate the AFE79xx family of integrated RF Sampling transceivers from Texas Instruments. The AFE79xx devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrates phase-locked loop (PLL) and (...)

User guide: PDF | HTML
Supported products & hardware
Driver or library

AFE79XX-HSC-DESIGN — AFE79xx family high-speed transceiver design & support files

Find detailed product information on the AFE79xx product family (datasheets, EVM resources, software and firmware, reference designs, etc)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABJ) 400 Ultra Librarian
FCBGA (ALK) 400 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos