SBAU171D May 2010 – January 2016 ADS1198 , ADS1298
The EVM is configured to generate the 12 ECG signals using 10 electrodes connected to the eight ADC channels. Lead I, Lead II, and V1-V6 are computed in the analog domain, while the augmented leads and Lead III are computed digitally. The channel assignments are described in Table 2.
| ADS1298 Input Channels | Lead(1) |
|---|---|
| 1 | V6 = V6 – WCT |
| 2 | LEAD I = LA – RA |
| 3 | LEAD II = LL – RA |
| 4 | V2 = V2 – WCT |
| 5 | V3 = V3 – WCT |
| 6 | V4 = V4 – WCT |
| 7 | V5 = V5 – WCT |
| 8 | V1 = V1 – WCT |
| Derived Lead | Formula Used to Calculate |
|---|---|
| LEAD III | LL - RA - LA = LEAD II - LEAD I |
| aVR | RA - (LA + LL) / 2 = - (LEAD I + LEAD II) / 2 |
| aVL | LA - (RA +LL) / 2 = LEAD I - LEAD II / 2 |
| aVF | LL - (RA + LA) / 2 = LEAD II - LEAD I /2 |