SBAU320 July 2018
The AMC1035 offers the IEEE 802.3-compliant Manchester coding feature that generates at least one transition per bit to support clock signal recovery from the bitstream. This feature is enabled by leaving the jumper JP1 installed. To disable the Manchester coding feature, remove JP1.
Figure 2. AMC1035EVM Schematic - Digital Interface, Manchester Coding Enabled