SBAU336A March 2020 – March 2021 AMC3306M05 , AMC3306M25 , AMC3336 , AMC3336-Q1
The VDD power input to the AMC33xxEVM PCB can be applied directly to J1, pins 1 and 2. Table 4-2 lists the details of J1.
| Pin Number | Signal | Description |
|---|---|---|
| J1.1 | VDD | Connection to the AMC33xx VDD terminal (pin 12) |
| J1.2 | GND | Connection to the AMC33xx GND terminal (pin 9) |
The digital clock input and the bitstream output from the AMC33xxEVM board are available directly at J3, pins 1 and 3. Table 4-3 summarizes the details of J3.
| Pin Number | Signal | Description |
|---|---|---|
| J3.1 | DOUT | Digital bistream output from the AMC33xx (pin 10) |
| J3.2 | GND | Ground reference |
| J3.3 | CLKIN | Digital clock input on AMC33xx (pin 11) |