SBAU338C October   2019  – August 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1EVM Overview
    1. 1.1 Caution and Warnings
    2. 1.2 Introduction
    3. 1.3 Kit Contents
    4. 1.4 Specifications
    5. 1.5 Device Information
  6. 2Hardware
    1. 2.1 Recommended Test Environment
    2. 2.2 Required Hardware
    3. 2.3 Hardware Setup
      1. 2.3.1 AFE79xx EVM and TSW14J58 EVM Connections
      2. 2.3.2 Power Supply Setup
  7. 3Software
    1. 3.1 Required Software
      1. 3.1.1 Software Installation Sequence
    2. 3.2 Latte Overview
      1. 3.2.1 Latte User Interface
      2. 3.2.2 Useful Latte Short-Cuts
  8. 4Implementation Results
    1. 4.1 AFE79xxEVM Configuration
      1. 4.1.1 Connect Latte to Board
      2. 4.1.2 Compile Libraries
      3. 4.1.3 Program AFE79xx EVM
      4. 4.1.4 TXDAC Evaluation
      5. 4.1.5 RXADC and FBADC Evaluation
    2. 4.2 AFE79xxEVM Configuration Modifications
      1. 4.2.1 Data Converter Clocks Settings
      2. 4.2.2 Data Rate and JESD Parameters
      3. 4.2.3 Steps to Modify NCO
      4. 4.2.4 Steps to Modify DSA
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1. 6.1 Status Check and Troubleshooting Guidelines
      1. 6.1.1 AFE79xx EVM Status Indicators
      2. 6.1.2 TSW14J58EVM Status Indicators
    2.     Trademarks
  11. 7Revision History

Hardware

Two bench power supplies are required to power the AFE79xxEVM and the TSW14J58 EVM. A PC to program the EVM and capture card is required. See Section 2.1 for more information. All lab equipment requirements (such as signal source, signal analyzer, and so forth) are left to the users' discretion.

Note: Typically, the bench power supply with rating of 5.5V powers the AFE79xx EVM. The nominal EVM power supply voltage is 5V. The additional 0.5V overhead is added to compensate for the power cable loss as the AFE79xx EVM and the TSW14J58 to be configured to full operating mode to accommodate the voltage drop associated with power cable loss.