SBAU373A April 2021 – June 2022
Table 6-1 shows the AMC1400EVM bill of materials.
| Designator | Description | Manufacturer | Mfg. Part Number |
|---|---|---|---|
| C1, C6 | CAP, CERM, 10 µF, 16 V, ±10%, X7R, 1206 | Samsung | CL31B106KOHVPNE |
| C2, C5 | CAP, CERM, 1 uF, 25 V, ±10%, X7R, 1206 | AVX | 12063C105KAT2A |
| C3, C4 | CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, 1206 | Yageo America | CC1206KRX7R9BB104 |
| C8 | CAP, CERM, 0.01 uF, 50 V, ±10%, X7R, 0603 | MuRata | GCM188R71H103KA37D |
| J1, J2 | Terminal Block, 3.5-mm Pitch, 2x1, TH | On-Shore Technology | ED555/2DS |
| J3, J4 | Terminal Block, 3.5mm Pitch, 3x1, TH | On-Shore Technology | ED555/3DS |
| R1, R3 | RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060310R0FKEA |
| R2, R3, R4 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3GEY0R00V |
| TP1, TP2, TP3 | Terminal, Turret, TH, Double | Keystone | 1573-2 |
| U1 | High CMTI Reinforced Isolated Amplifier for Current Sensing in ultra-wide-body SOIC8 package | Texas Instruments | AMC1400DWL |
| C10, C11 | CAP, CERM, 1000 pF, 50 V,+/- 10%, X7R, 0603 | Wurth Elektronik | 885012206083 |
| C7, C12 | CAP, CERM, 2 pF, 50 V, +/- 12.5%, C0G/NP0, 0603 | Kemet | C0603C209C5GACTU |
| C9 | CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | TDK | CGA3E2C0G1H220J080AA |