SBAU399 May 2022
The AMC1333 is a 1-bit modulator with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with a digital filter, the AMC1333 can be used to achieve 16-bit, analog-to-digital (A/D) conversion with no missing codes.
For use in high-resolution measurement applications, an effective accuracy of 14 bits can be obtained with a digital filter bandwidth of 20 kHz at a modulator rate of 10 MHz.
Table 1-1 lists the related documents available through the Texas Instruments web site at www.ti.com.
| Document | Literature Number |
|---|---|
| AMC1333 data sheet | https://www.ti.com/lit/pdf/SBASA71 |
| Comparing
Isolated Amplifiers and Isolated Modulators technical white paper |
https://www.ti.com/lit/pdf/SBAA359 |