SBAU408 august 2023 ADS7953
Figure 5-1 details the jumper locations for the ADS7953EVM-PDK.
Table 5-1 lists the functionality and default configuration of each jumper.
| Reference Designator | Default Configuration | Description |
|---|---|---|
| JP1 and JP3 | 1-2 | Amplifiers are
used in this position. Place jumper on pins 2-3 on JP1 or JP3 to bypass the amplifier in the circuit. |
| JP2 | 1-2 | Onboard +VA supply
is used in this position. Place the jumper in position 2-3 to connect an external supply. |
| JP4 | 1-2 | Onboard reference
is used in this position. Place the jumper in position 2-3 to connect an external reference. |