The ADS9218EVM-PDK includes the
following features:
Hardware and software required
for diagnostic testing and accurate performance evaluation of the ADS9218
ADC
The FMC connecter adapter board
facilitates connection to common FPGA kits
The TSWDC155EVM controller (sold
separately) requires a separate 5-V, 2-A power source; the ADS9218EVM requires a
separate 5.5-V, 1-A power source
The TSWDC155EVM controller (sold
separately) provides a convenient communication interface to the ADS9218 ADC
over USB 3.0 (or higher) for power delivery and for digital inputs and
outputs
Easy-to-use evaluation software
(no cost) for Microsoft®Windows® 10, 64-bit
operating systems requires the TSWDC155EVM (sold separately) for operation
The software suite (no cost)
includes graphical tools for data capture, histogram analysis, spectral
analysis, SNR, and THD
Figure 1-1 and Figure 1-2 illustrate two different system configurations available for use.
Figure 1-1 System Using GUI and
TSWDC155EVM
Figure 1-2 System Using FMC to VITA57 and
FPGA Kit