SBAU420 March 2023
#GUID-C49F571E-0874-44B3-B040-CB9623226B66/X7162C provides the parts list for the EVM.
| DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SENS107 | Any | ||
| C1, C2, C6, C7 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 6.3 V, +/- 10%, X5R, 0201 | 0201 | GRM033R60J104KE19D | MuRata |
| C3, C5, C8, C10 | 4 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X5R, 0402 | 0402 | EMK105BJ105KVHF | Taiyo Yuden |
| C4, C9 | 2 | 10nF | 10000 pF ±20% 16V Ceramic Capacitor X5R 01005 (0402 Metric) | 010005 | CM02X5R103M16AH | AVX |
| D1, D2, D3, D4 | 4 | Rg | LED, Rg, SMD | 1.6x0.8mm | HSMF-C165 | Avago |
| J3, J6 | 2 | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | ||
| R1, R2, R9, R10, R11, R12, R13, R20, R21, R28, R29, R30, R31, R32 | 14 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
| R3, R5, R22, R24 | 4 | 150 | RES, 150, 5%, 0.05 W, 0201 | 0201 | RC0201JR-07150RL | Yageo America |
| R4, R6, R23, R25 | 4 | 215 | RES, 215, 1%, 0.05 W, 0201 | 0201 | RC0201FR-07215RL | Yageo America |
| R7, R8, R26, R27 | 4 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0402 | 0402 | ERJ-2RKF1002X | Panasonic |
| R14, R15, R16, R17, R18, R33, R34, R35, R36, R37 | 10 | 33.0 | RES, 33.0, 1%, 0.05 W, 0201 | 0201 | RC0201FR-0733RL | Yageo America |
| U1 | 0 | Dual-Die High-Precision 3D Linear Hall-Effect Sensor With SPI | TSSOP16 | TMAG5170DA1EPWRQ1 | Texas Instruments | |
| U2, U4 | 2 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection, DRV0006A (WSON-6) | DRV0006A | TPS73733DRVR | Texas Instruments | |
| U3 | 1 | Dual-Die High-Precision 3D Linear Hall-Effect Sensor With SPI | TSSOP16 | TMAG5170DA2EPWRQ1 | Texas Instruments | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J1, J4 | 0 | Header, 100mil, 4x1, Gold, TH | 4x1 Header | TSW-104-07-G-S | Samtec | |
| J2, J5 | 0 | Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 961102-6804-AR | 3M | |
| R19, R38 | 0 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |