SBAU434 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 EVM Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Analog Inputs
    2. 2.2 ADC Connections and Decoupling
    3. 2.3 Digital Interface
    4. 2.4 Power Supplies
    5. 2.5 Voltage Reference
    6. 2.6 Clocking
    7. 2.7 Using the ADS125P08 EVM With an External Controller
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 ADS125P08 GUI Installation
  10. 4Implementation Results
    1. 4.1 Hardware Connections
    2. 4.2 GUI Operation
      1. 4.2.1 ADC Capture Settings and Sequencer Configuration
      2. 4.2.2 EVM Register Settings
      3. 4.2.3 Time-Domain Display
      4. 4.2.4 Frequency-Domain Display
      5. 4.2.5 Histogram Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks

Histogram Display

Noise degrades ADC resolution and the histogram tool shown in Figure 4-11 can be used to estimate effective resolution. Effective resolution is a metric describing the ADC resolution loss resulting from noise generated by the various sources connected to the ADC when measuring a dc signal. The cumulative effect of noise coupling to the ADC output from sources such as the input drive circuits, the reference drive circuit, the ADC power supply, and the ADC is reflected in the standard deviation of the ADC output code histogram that is obtained by performing multiple conversions of a dc input applied to a given channel.

ADS125P08EVM-PDK ADS125P08 EVM GUI Histogram
                    Display Page Figure 4-11 ADS125P08 EVM GUI Histogram Display Page