SBAU440 April   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 ADS9219EVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 High-bandwidth, Fully-Differential Circuit: THS4541
      2. 2.2.2 Voltage Reference
    3. 2.3 Power Supplies
      1. 2.3.1 USB Power and When to Power the Board Externally
  9. 3Software
    1. 3.1 Digital Interface and Clock Inputs
      1. 3.1.1 Digital Interface Connections
      2. 3.1.2 Clock Select
    2. 3.2 ADS9219EVM Software Reference
      1. 3.2.1 ADS9219EVM-GUI Software Installation
      2. 3.2.2 USB Driver Installation
      3. 3.2.3 Using the CONFIG Tab
      4. 3.2.4 Using the Capture Tab
      5. 3.2.5 Using the INL/DNL Tool
      6. 3.2.6 Using the Histogram Tab
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

ADS9219EVM Quick Start Guide

The following instructions are a step-by-step guide to connecting the ADS9219EVM to the computer and evaluating the performance of the ADS9219.

  1. Review the default jumper settings and power guidelines in Figure 3-1 below.
  2. Physically connect J1 of the TSWDC155EVM to J9 of the ADS9219EVM. This component is the digital communications and power signal connection in default configuration.
  3. Set jumper JP3 to the FMC_PWR [1-2] position so that the TSWDC155EVM provides power to the on-board DC/DC and LDO circuits. Otherwise, set JP3 to EXT_PWR [2-3] and connect an external 5.2V to 5.5V supply on screw terminal connection J4.
  4. Bypass any external USB hub and connect the USB on the TSWDC155EVM directly to the computer.
GUID-20240403-SS0I-NWBZ-C9V0-J7VFWGWNHF29-low.svgFigure 2-1 Connecting the Hardware
  1. Install the GUI as described in Section 3.2.1.
  2. Install the necessary USB drivers as described in Section 3.2.2.
  3. Launch the GUI.
  4. Press the Initialize USB, Power Up, Program FPGA, and Initialize ADS92xx buttons, in order from top to bottom, on the Config tab to power up and configure the EVM. (See Section 3.2.3 for details.)
  5. Connect a 1 VPP, single-ended sine wave signal from a function generator to any AINxP SMA input connector.
  6. Select the number of samples to be at least 128k points, and choose the Hanning window type for best frequency domain results.
  7. Press the Start Capture button to collect and analyze the data displayed on the appropriate CHx tab; see Section 3.2.4.