SBAU443 November 2023
The PCMx140-Q1 evaluation module has several input configuration options and offers extensive flexibility to allow the user to evaluate the device across multiple operation modes. The different operation modes are highlighted in this section. The INxP and INxM pins of the PCMx140-Q1 can optionally connect to an onboard microphone for quick evaluation, and can be optionally configured to bypass the input decoupling capacitors for evaluating the functionality of the digital microphones or GPIOs. Figure 3-8 shows the architecture of the inputs to the evaluation module.
Figure 2-8 PCMx140Q1EVM Input
ArchitectureWhen using I2C control, headers J18 and J19 pull down the device pins ADDR0 and ADDR1. This allows the EVM to respond to the 4 different I2C addresses available in the device. Table 3-1 shows the 7bit I2C addresses that correspond to each combination of J18 and J19.
|
J18 |
J19 |
Address |
|---|---|---|
|
0 |
0 |
0x4C |
|
0 |
1 |
0x4D |
|
1 |
0 |
0x4E |
|
1 |
1 |
0x4F |