SBAU452 March 2024
Table 2-1 lists the contents of the TMCS-A-ADAPTER-EVM kit. Contact the nearest Texas Instruments Customer Support Center if any component is missing. TI highly recommends checking the family product folder on the TI website at www.ti.com for further information regarding the TMCS device under evaluation.
| Item | Part Number | Quantity | Manufacturer |
|---|---|---|---|
| TMCS-A-ADAPTER-EVM Printed Circuit Board | SENS127 | 1 | Texas Instruments |
| CAP, CERM, 0.1uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 | CGA3E3X7S2A104K080AB | 2 | TDK |
| RES, 0, 5%, 0.125 W, 0603 | MCT06030Z0000ZP500 | 2 | Vishay/Beyschlag |
| Test Point, Miniature, SMT | 5015 | 8 | Keystone Electronics |
| Header, 100mil, 8x1, TH | 800-10-008-10-001000 | 1 | Mill-Max |
| Terminal Connector Rectangular Lug, Grounding 1/4 Stud | CB70-14-CY | 2 | Panduit |
| Medium-Strength Steel Hex Nut | 95462A029 | 2 | McMaster-Carr |
| Passivated 18-8 Stainless Steel Pan Head Socket Head Screw 1/4"-20 Thread Size, 1/2" Long | 92196A537 | 2 | McMaster-Carr |
| Zinc-Plated Steel External-Tooth Lock Washers for M6 Screw Size, 6.4mm ID, 11mm OD | 97985A560 | 2 | McMaster-Carr |