SBAU462 June   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Supply
    2. 2.2 Hardware Configuration
    3. 2.3 PCM1809EVM Inputs
      1. 2.3.1 Onboard Microphone Inputs
      2. 2.3.2 Line Inputs
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Layer Plots
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Introduction

The PCM1809EVM is an evaluation module (EVM) designed to demonstrate the performance and functionality of the PCM1809 device. The PCM1809 is a high-performance audio analog-to-digital converter (ADC) that is configured through logic-level mode selection pins and does not require a digital interface such as I2C or SPI to configure registers. As such, no software is necessary to interface with the EVM. The EVM is powered with a single 5V supply. Access to the converter output is provided on the audio serial interface in I2S or TDM format.

This user's guide describes the function and use of the PCM1809EVM evaluation module. This document includes the hardware configuration instructions, a quick-start guide, jumper and connector descriptions, schematics, and printed-circuit board (PCB) layout that demonstrate TI's recommended practices for these devices.

PCM1809EVM EVM BoardFigure 1-1 EVM Board