SBAU490 June 2025
Table 2-4 shows the DAC8N-DGK-EVM jumper definitions. Figure 2-1 shows the default jumper connections on the board.
| Designator | PCB Description | Positions |
|---|---|---|
| J3 | VDD SEL | SHORT 1-2: VDD is
connected to the 5V USB power (default) SHORT 3-4: VDD is connected to the 3.3V voltage regulator SHORT 5-6: VDD is connected to the 1.8V voltage regulator OPEN: VDD is not powered by on-board supplies. |
| J4 | SCL – CS | SHORT 1-2: The
EVM is configured for I2C SHORT 2-3: The EVM is configured for SPI (default) |
| J5 | SDA – SCLK | SHORT 1-2: The
EVM is configured for I2C SHORT 2-3: The EVM is configured for SPI (default) |
| J7 | VREF SEL | SHORT 1-2: The
DUT VREF is connected to the VDD (default) SHORT 2-3: The DUT VREF is connected to the onboard 2.5V OPEN: The DUT VREF is not connected to the onboard power supplies. An external reference can be used |
| J8 | VOUTB – FB | SHORT 1-2: The
third pin of the DUT is connected to VOUTA and acts as a feedback
pin. SHORT 2-3: The third pin of the DUT is used as VOUTB. |
| J10 | FTDI DIS | SHORT:
Disconnects the DAC8N from the FTDI
driver. OPEN: The FTDI driver is connected to the DAC8N (default). |
| J16 | GND – SDI | SHORT 1-2: The
EVM is configured for I2C, where, A0 is connected to
ground SHORT 2-3: The EVM is configured for SPI (default) OPEN: The EVM is configured for I2C, where, A0 is connected to VDD. See Table 2-5 for I2C address configurations |