SBOA231 June   2021 OPA325 , TLV316 , TLV9062

 

  1.   1

Input Output Supply
ViMin ViMax VoMin VoMax Vcc Vee
–2.45V +2.45V 0.05V 4.95V 5V 0V
Gain Cutoff Frequency (fc) Vref
–1V/V 10kHz 1.25V

Design Description

The multiple-feedback (MFB) low-pass filter (LP filter) is a second-order active filter. Vref provides a DC offset to accommodate for single-supply applications. This LP filter inverts the signal (Gain = –1V/V) for frequencies in the pass band. An MFB filter is preferable when the gain is high or when the Q-factor is large (for example, 3 or greater).

GUID-10D042D4-E8DE-4AF2-B514-54ABCB88B1A5-low.gif

Design Notes

  1. Select an op amp with sufficient input common-mode range and output voltage swing.
  2. Add Vref to bias the input signal to meet the input common-mode range and output voltage swing.
  3. Select the capacitor values first since standard capacitor values are more coarsely subdivided than the resistor values. Use high-precision, low-drift capacitor values to avoid errors in fc.
  4. To minimize the amount of slew-induced distortion, select an op amp with sufficient slew rate (SR).

Design Steps

The first step in design is to find component values for the normalized cutoff frequency of 1 radian/second. In the second step the cutoff frequency is scaled to the desired cutoff frequency with scaled component values.

The transfer function for a second-order MFB low-pass filter is given by:

H(s) = 1 R 2 × R 3 × C 1 × C 2 s 2 + s × 1 C 1 1 R 1 + 1 R 2 + 1 R 3 + 1 R 1 × R 2 × C 1 × C 2
H(s) = b 0 s 2 + a 1 × s + a 0
Here,  a1=1C11R1+1R2+1R3,  a0=1R1×R2×C1×C2
  1. Set normalized values of R1 and R2 (R1n and R2n) and calculate normalized values of C1 and C2 (C1n and C2n) by setting wc to 1 radian/sec (or fc = 1 / (2 × π) Hz). For a 2nd-order Butterworth filter, (see the Butterworth Filter Table in the Active Low-Pass Filter Design Application Report).
    ω c = 1   radian second →   a 0 = 1,  a 1 = 2 , let R 1 n = R 2 n = R 3 n = 1
    Then  C 1n × C 2n = 1 or C 2n = 1 C 1n ,  a 1 = 3 C 1 n = 2
    ∴ C 1 n = 3 2 = 2.1213   F ,     C 2 n = 1 C 1 n = 0.4714   F
  2. Scale the component values and cutoff frequency. The resistor values are very small and capacitors values are unrealistic, hence these must be scaled. The cutoff frequency is scaled from 1 radian/second to w0. If m is assumed to be the scaling factor, increase the resistors by m times, then the capacitor values have to decrease by 1/m times to keep the same cutoff frequency of 1 radian/second. If the cutoff frequency is scaled to be w0, then the capacitor values have to be decreased by 1/wo. The component values for the design goals are calculated in steps 3 and 4.
    R 1 = R 1 n × m ,     R 2 = R 2 n × m ,     R 3 = R 3 n × m
    C 1 = C 1 n m × ω 0 = 2.1213 m × ω 0 F
    C 2 = C 2 n m × ω 0 = 0.4714 m × ω 0 F
  3. Set R1, R2, and R3 to 10kΩ.
    R 1 = R 1 n × m = 10 k Ω ,     R 2 = R 2 n × m = 10 k Ω ,     R 3 = R 3 n × m = 10 k Ω
    Therefore,   m = 10000
  4. Calculate C1 and C2 based on m and w0.
    C 1 = 2.1213 m × ω 0   F = 2.1213 10k × 2 × π × 10kHz = 3.376nF ≈ 3.3nF  (Standard Value)
    C 2 = 0.4714 m × ω 0   F = 0.4714 10k × 2 × π × 10kHz = 0.75nF ≈ 0.75nF  (Standard Value)
  5. Calculate the minimum required GBW and SR for fc. Be sure to use the noise gain for GBW calculations. Do not use the signal gain of –1V/V.
    GBW = 100 × Noise Gain × f c  = 100 × 2 × 10kHz = 2MHz
    SR = 2 × π × f c  × V iMax  = 2 × π × 10kHz × 2.45V = 0.154 V μs

The TLV9062 device has GBW of 10MHz and SR of 6.5 V/µs, so the requirements are met.

Design Simulations

AC Simulation Results

GUID-0E8F9D43-AE4F-4E5D-B751-7D1B77473EB8-low.gif

Transient Simulation Results

The following image shows the filter output in response to a 5-Vpp, 100-Hz input signal (gain = –1V/V).

GUID-A75ACE0C-3149-4F2D-ABCB-D5E0DED57EE9-low.gif

The following image shows the filter output in response to a 5-Vpp, 10-kHz input signal (gain = –0.01V/V).

GUID-65157318-EDA2-4782-93DF-527CDF92D625-low.gif

Design References

  1. See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
  2. SPICE Simulation File SBOC597
  3. TI Precision Labs.
  4. Active Low-Pass Filter Design Application Report

Design Featured Op Amp

TLV9062
Vss 1.8V to 5.5V
VinCM Rail-to-Rail
Vout Rail-to-Rail
Vos 0.3mV
Iq 538µA
Ib 0.5pA
UGBW 10MHz
SR 6.5V/µs
#Channels 1, 2, 4
www.ti.com/product/TLV9062

Design Alternate Op Amp

TLV316 OPA325
Vss 1.8V to 5.5V 2.2V to 5.5V
VinCM Rail-to-Rail Rail-to-Rail
Vout Rail-to-Rail Rail-to-Rail
Vos 0.75mV 0.150mV
Iq 400µA 650µA
Ib 10pA 0.2pA
UGBW 10MHz 10MHz
SR 6V/µs 5V/µs
#Channels 1, 2, 4 1, 2, 4
www.ti.com/product/TLV316 www.ti.com/product/OPA325