SBOA605 October   2025 OPA323

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2A Reusable Schematic
  6. 3Create a Project
    1. 3.1 Project Hierarchy
  7. 4Schematic Drawing for Increased Readability
    1. 4.1 Placing Passive Components
    2. 4.2 Parameters
    3. 4.3 Place Power Supplies
    4. 4.4 Wiring
    5. 4.5 Organizing for the User Experience
  8. 5Simulation Profile Setup
    1. 5.1 Aiding in Convergence
      1. 5.1.1 Modeling Application
    2. 5.2 Powerful Post-Processing
  9. 6Summary
  10. 7References

Aiding in Convergence

By default, PSpiceĀ®-for-TI does not have AutoConverge turned on. If there are convergence issues, check the datasheet of the device to verify setup and operation within the linear operating conditions of the device.

When working with complex projects the simulation takes a while (a couple of minutes) even within linear operating conditions of the device. AutoConverge can be turned on in the simulation profile settings to reduce the simulation time. Under the Options tab > Analog Simulation > Auto Converge, selecting the top AutoConverge text box selects all options below.

AutoConverge can reduce the accuracy of simulation or increase the amount of iterations as the program tries to reach convergence.

 Auto ConvergeFigure 5-5 Auto Converge

Select Apply to save settings on a tab and OK to finish editing the entire simulation profile.