SBOA629 April   2026 TMCS1143

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1  Hall-Effect In-Package Current Sensors
    2. 2.2  Current Transducers and Modules
    3. 2.3  Design Requirements
    4. 2.4  Current Capability
    5. 2.5  Accuracy
    6. 2.6  Transient Response
    7. 2.7  Ambient Field Rejection (AFR)
    8. 2.8  Package and Size
    9. 2.9  Price
    10. 2.10 Additional Features
  6. 3Summary
  7. 4References

Current Capability

Different current sensor methods have different current capabilities based on their construction. Current transducers and modules usually have a higher AC current capability because of their electrical architecture and thermal performance. Current transducers and modules typically have an opening for the primary conductor to pass through which generates a magnetic field that has a magnitude proportional to current. Also, because of their package physical size and non-invasive current measurement method it doesn't have the same heat dissipation limitation as in-package Hall-effect.