SBOK074 august 2023 SN54SC245-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = -55°C to +125°C | UNIT | TEST NAME | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| VIH | High-level input voltage | 1.2 V to 1.3 V | 0.78 | V | VIH_1P2V | ||
| 1.65 V to 2 V | 1.1 | VIH_1P65V | |||||
| 2.25 V to 2.75 V | 1.28 | VIH_2P25V | |||||
| 3 V to 3.6 V | 1.45 | VIH_3V | |||||
| 4.5 V to 5.5 V | 2 | VIH_4P5V | |||||
| VIL | Low-Level input voltage | 1.2 V to 1.3 V | 0.36 | V | VIL_1P2V | ||
| 1.65 V to 2 V | 0.51 | VIL_1P65V | |||||
| 2.25 V to 2.75 V | 0.65 | VIL_2P25V | |||||
| 3 V to 3.6 V | 0.75 | VIL_3V | |||||
| 4.5 V to 5.5 V | 0.80 | VIL_4P5V | |||||
| VOH | IOH = -50 µA | 1.2 V to 5.5 V | VCC-0.1 | V | VOH_N50UA_1P2V, VOH_N50UA_1P65V, VOH_N50UA_5P5V | ||
| IOH = -1 mA | 1.2 V | 0.8 | VOH_N1MA_1P2V | ||||
| IOH = -2 mA | 1.65 V | 1.21 | VOH_N2MA_1P65V | ||||
| IOH = -3 mA | 2.25 V | 1.93 | VOH_N3MA_2P25V | ||||
| IOH = -5.5 mA | 3.0 V | 2.49 | VOH_N5P5MA_3V | ||||
| IOH = -8 mA | 4.5 V | 3.95 | VOH_N8MA_4P5V | ||||
| VOL | IOL = 50 µA | 1.2 V to 5.5 V | 0.1 | V | VOL_50UA_1P2V, VOL_50UA_1P65V, VOL_50UA_5P5V | ||
| IOL = 1 mA | 1.2 V | 0.2 | VOL_1MA_1P2V | ||||
| IOL = 2 mA | 1.65 V | 0.25 | VOL_2MA_1P65V | ||||
| IOL = 3 mA | 2.25 V | 0.2 | VOL_3MA_2P25V | ||||
| IOL = 5.5 mA | 3.0 V | 0.25 | VOL_5P5MA_3V | ||||
| IOH = 8 mA | 4.5 V | 0.35 | VOL_8MA_4P5V | ||||
| ICC | VI = VCC or GND, IO = 0 | 1.2 V to 1.3 V | 2 | 750 | µA | ICC_1P2V | |
| 1.65 V to 2.0 V | 10 | 850 | µA | ICC_1P65V | |||
| 4.5 V to 5.5 V | 20 | 1,100 | µA | ICC_4P5V | |||
| ΔICC | One input at 0.3 V or 3.4 V, other inputs at VCC or GND | 5.5 V | 1.5 | mA | ICCT_5P5V | ||
| One input at 0.3 V or 1.1 V, other inputs at VCC or GND | 1.8 V | 10 | µA | ICC_1P8V | |||
| II | VI = 0 V to VCC | VI = 0 V to VCC | ±1 | µA | II | ||
| IOZ | VO = VCC or GND | 5.5 V | ±2.5 | µA | IOZ | ||