SBOK081 september   2023 SN54SC4T08-SEP

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 SN54SC4T08-SEP Production Flow Chart
  6. 3Device Qualification
    1. 3.1 Qualification by Similarity (Qualification Family)
  7. 4Outgas Test Report

Outgas Test Report

Outgassing test was performed on five units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10 –5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML, CVCM, and the amount of Water Vapor Recovered (WVR) were measured after the test.

Table 4-1 Outgas Test Results
SampleTML
< 1.0%
CVCM
< 0.1%
SN54SC4T08MPWTSEPPassPass