SBOS057B October 1996 – April 2025 OPA2237 , OPA237
PRODUCTION DATA
OPA237 series op amps operate from single (2.7V to 36V) or dual (±1.35V to ±18V) supplies with excellent performance. Most behavior remains unchanged throughout the full operating voltage range. Parameters that vary significantly with operating voltage are shown in Typical Characteristics. Specifications are production tested with 2.7V, 5V, and ±15V supplies.