SBOS062D September 2000 – December 2025 INA126 , INA2126
PRODUCTION DATA
Figure 4-1 INA126: P (8-Pin PDIP), D
(8-Pin SOIC), and DGK (8-Pin VSSOP) Packages, Top View| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1, 8 | RG | — | Gain setting pin. For gains greater than 5 place a gain resistor between pin 1 and pin 8. |
| 2 | V–IN | I | Negative input |
| 3 | V+IN | I | Positive input |
| 4 | V– | — | Negative supply |
| 5 | Ref | I | Reference input. This pin must be driven by a low impedance or connected to ground. |
| 6 | VO | O | Output |
| 7 | V+ | — | Positive supply |
Figure 4-2 INA2126: N (16-Pin PDIP), D
(16-Pin SOIC), and DBQ (16-Pin SSOP) Packages, Top View| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | V–INA | I | Negative input for amplifier A |
| 2 | V+INA | I | Positive input for amplifier A |
| 3, 4 | RGA | — | Gain setting pin for amplifier A. For gains greater than 5 place a gain resistor between pin 3 and pin 4. |
| 5 | RefA | I | Reference input for amplifier A. This pin must be driven by a low impedance or connected to ground. |
| 6 | VOA | O | Output of amplifier A |
| 7 | SenseA | I | Feedback for amplifier A. Connect to VOA, amplifier A output. |
| 8 | V– | — | Negative supply |
| 9 | V+ | — | Positive supply |
| 10 | SenseB | I | Feedback for amplifier B. Connect to VOB, amplifier B output. |
| 11 | VOB | O | Output of amplifier B |
| 12 | RefB | I | Reference input for amplifier B. This pin must be driven by a low impedance or connected to ground. |
| 13, 14 | RGB | — | Gain setting pin for amplifier B. For gains greater than 5 place a gain resistor between pin 13 and pin 14. |
| 15 | V+INB | I | Positive input for amplifier B |
| 16 | V–INB | I | Negative input for amplifier B |