SBOS089A August 1998 – March 2026 OPA137 , OPA2137 , OPA4137
PRODUCTION DATA
OPA137 series op amps are unity-gain stable and designed for a wide range of general-purpose applications. Power supply pins can be bypassed with 10nF ceramic capacitors or larger. All circuitry is completely independent in dual and quad versions, provides normal performance when one amplifier in a package is over-driven or short circuited. Many key parameters are maintained over the specified temperature range, –40°C to +85°C.