SBOS135D January   1984  – October 2026 OPA27 , OPA37

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Electrical Characteristics OPA27
    3. 5.3 Electrical Characteristics: OPA37
    4. 5.4 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Offset Voltage Adjustment
      2. 6.1.2 Noise: Bipolar Versus FET
      3. 6.1.3 Compensation
      4. 6.1.4 Legacy vs. New Die
    2. 6.2 Typical Applications
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VS Single supply voltage, VS = (V+) – (V–) 8 36 V
Dual supply voltage, VS = (V+) – (V–) ±4 ±18
Signal input pins Voltage (V–) – 0.7 (V+) + 0.7 V
Current 20 mA
ISC Output short circuit(2) Continuous
TA Operating temperature –40 +85 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –65 +150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Maximum package power dissipation versus ambient temperature.