SBOS263H October   2002  – December 2024 OPA830

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configurations
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics for D Package VS = ±5V
    6. 6.6  Electrical Characteristics for D Package VS = 5V
    7. 6.7  Electrical Characteristics for D Package VS = 3V
    8. 6.8  Electrical Characteristics for DBV Package VS = ±5V
    9. 6.9  Electrical Characteristics for DBV Package VS = 5V
    10. 6.10 Electrical Characteristics for DBV Package VS = 3V
    11. 6.11 Typical Characteristics: VS = ±5V
    12. 6.12 Typical Characteristics: VS = ±5V, Differential Configuration
    13. 6.13 Typical Characteristics: VS = 5V
    14. 6.14 Typical Characteristics: VS = 5V, Differential Configuration
    15. 6.15 Typical Characteristics: VS = 3V
    16. 6.16 Typical Characteristics: VS = 3V, Differential Configuration
  8. 7 Parameter Measurement Information
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Wideband Voltage-Feedback Operation
      2. 8.1.2  DC Level-Shifting
      3. 8.1.3  Optimizing Resistor Values
      4. 8.1.4  Bandwidth Versus Gain: Noninverting Operation
      5. 8.1.5  Inverting Amplifier Operation
      6. 8.1.6  Output Current and Voltages
      7. 8.1.7  Driving Capacitive Loads
      8. 8.1.8  Distortion Performance
      9. 8.1.9  Noise Performance
      10. 8.1.10 DC Accuracy and Offset Control
      11. 8.1.11 Thermal Analysis
    2. 8.2 Typical Applications
      1. 8.2.1 Single-Supply ADC Interface
      2. 8.2.2 AC-Coupled Output Video Line Driver
      3. 8.2.3 Noninverting Amplifier With Reduced Peaking
      4. 8.2.4 Single-Supply Active Filter
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
        1. 8.3.1.1 Input and ESD Protection
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 Demonstration Boards
        2. 9.1.1.2 Macromodel and Applications Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

AC-Coupled Output Video Line Driver

Low-power and low-cost video line drivers often buffer digital-to-analog converter (DAC) outputs with a gain of 2 into a doubly-terminated line. Those interfaces typically require a dc blocking capacitor. For a simple design, that interface often has used a very large value blocking capacitor (220μF) to limit tilt, or SAG, across the frames. One approach to creating a very low high-pass pole location using much lower capacitor values is shown in Figure 8-7. This circuit gives a voltage gain of 2 at the output pin with a high-pass pole at 8Hz. Given the 150Ω load, a simple blocking capacitor approach requires a 133μF value. The two much lower valued capacitors give this same low-pass pole using this simple SAG correction circuit of Figure 8-7.

OPA830 Video Line Driver With SAG
                    Correction Figure 8-7 Video Line Driver With SAG Correction

The input is shifted slightly positive in Figure 8-7 using the voltage divider from the positive supply. This shift gives about a 200mV input dc offset that shows up at the output pin as a 400mV dc offset when the DAC output is at zero current during the sync tip portion of the video signal. This offset acts to hold the output in the linear operating region. This offset passes on any power-supply noise to the output with a gain of approximately −20dB, so good supply decoupling is recommended on the power-supply pin. Figure 8-8 shows the frequency response for the circuit of Figure 8-7. This plot shows the 8Hz low-frequency high-pass pole and a high-end cutoff at approximately 100MHz.

OPA830 Video Line Driver Response to Matched Load Figure 8-8 Video Line Driver Response to Matched Load