SBOS301C May   2004  – December 2025 LOG114

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics (±5V)
    6. 5.6 Electrical Characteristics (5V)
    7. 5.7 Typical Characteristics: VS = ±5V
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Logarithmic and Difference Amplifier
      2. 6.3.2 COM Voltage Range
      3. 6.3.3 VCM IN
      4. 6.3.4 Auxiliary Operational Amplifier
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Applications Information
      1. 7.1.1 Transfer Function
      2. 7.1.2 Input Current Range
      3. 7.1.3 Setting the Reference Current
      4. 7.1.4 Negative Input Currents
      5. 7.1.5 Voltage Inputs
      6. 7.1.6 High-Current Linearity Correction
      7. 7.1.7 Error Sources
        1. 7.1.7.1 Accuracy
        2. 7.1.7.2 Total Error
        3. 7.1.7.3 Errors RTO and RTI
        4. 7.1.7.4 Log Conformity
        5. 7.1.7.5 Individual Error Components
    2. 7.2 Typical Applications
      1. 7.2.1 Design Example for Dual-Supply Configuration
      2. 7.2.2 Design Example for Single-Supply Configuration
      3. 7.2.3 Advantages of Dual−Supply Operation
      4. 7.2.4 Log Ratio
      5. 7.2.5 Data Compression
      6. 7.2.6 3.3V Operation
      7. 7.2.7 Erbium-Doped Fiber Optic Amplifier (EDFA)
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
      2. 8.2.2 PSpice® for TI
      3. 8.2.3 TINA-TI™ (Free Software Download)
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Design Example for Single-Supply Configuration

Given these conditions:

Table 7-2 Example Design Parameters for Single-Supply Parameters

Parameter

Example Value

Positive supply voltage 5V
Negative supply voltage 0V
Input signal 100pA to 10mA
Reference voltage 2.5V
Output voltage 0.5V to 2.5V
  1. Select either I1 or I2 as the signal input pin. For this example, I2 is used. Choosing I1 as the reference current makes the resistor network around A4 simpler. (Note: Current only flows into the I1 and I2 pins.)
  2. Select the magnitude of the reference current. Since the signal (I2) spans eight decades, set I1 to 1μA − four decades above the minimum I2 value, and four decades below the maximum I2 value. (Note that the value does not have to be placed in the middle. If I2 spanned seven decades, I1 can set three decades above the minimum and four decades below the maximum I2 value.) This configuration results in more swing amplitude in the negative direction, which provides more sensitivity (ΔVO4 per ΔI2) when the current signal decreases.
  3. Use Equation 1 to calculate the expected range of log outputs at VLOGOUT:
    Equation 22. For I2=10mA:VLOGOUT=0.375×log(1μA10mA)=-1.5V  For I2=100pA:VLOGOUT=0.375×log(1μA100pA)=1.5V

    Therefore, the expected voltage range at the output of amplifier A3 is:

    Equation 23. -1.5V≤VLOGOUT≤1.5V

    This result is acceptable in a dual−supply system (V+ = 5V, V− = −5V) where the output can swing below ground, but this result does not work in a single supply 5V system. Therefore, an offset voltage must be added to the system.

  4. Select an offset voltage, VCOM to use for centering the output between (V−) + 0.6V and (V+) − 0.6V, which is the full-scale output capability of the A3 amplifier. Choosing VCOM = 2.5V, and recalculating the expected voltage output range for VLOGOUT using Equation 2, results in:
    Equation 24. 1V≤VLOGOUT≤4V
  5. The A4 amplifier scales and offsets the VLOGOUT signal for use by the ADC using the equation:
    Equation 25. VO4=-GA4×VLOGOUT+VOFFSET

    The A4 amplifier is specified with a rated output swing capability from (V−) +0.5V to (V+) − 0.5V.

    Therefore, choose the final A4 output:

    Equation 26. 0.5V≤VO4≤2.5V

    This output results in a 2V range for the 3V VLOGOUT range, therefore a gain of 2/3 is needed for A4.

  6. When I2 = 10mA, VLOGOUT = 1V, and VO4 = 2.5V. Using Equation 25 in step 5:
    Equation 27. 2.5V=-2V3V×(1V)+VOFFSET

    Therefore, VOFFSET = 3.17V

    The A4 amplifier configuration for VO4 = −2/3(VLOGOUT) + 3.17 is seen in Figure 7-10.

    The overall transfer function is:

    Equation 28. VO4=-0.25×logI1I2+1.5V
    LOG114 Single-Supply Configuration Example for Measurement Over Eight Decades
    In single−supply configuration, VCM IN must be connected to ≥ 1V.
    The cathode of the photodiode is returned to VREF resulting in zero bias across the photodiode. The cathode can returned to a voltage more positive than VCM IN to create a reverse bias for reducing photodiode capacitance, which increases speed.
    Figure 7-9 Single-Supply Configuration Example for Measurement Over Eight Decades

A similar process can be used to configure an external rail-to-rail output op amp, such as the OPA383. The OPA383 operational amplifier can swing down to almost 0V (for details, refer to the OPA383 data sheet), therefore the scaling factor can be approximated to be 2.5/3 and the corresponding VOFFSET is 1.24V. Figure 7-10 shows this circuit configuration.

LOG114 Operational Amplifier Configuration for Scaling and Offsetting the Output Going to ADC StageFigure 7-10 Operational Amplifier Configuration for Scaling and Offsetting the Output Going to ADC Stage