SBOS301C May 2004 – December 2025 LOG114
PRODUCTION DATA
Given these conditions:
| Parameter | Example Value |
|---|---|
|
Positive supply voltage |
5V |
|
Negative supply voltage |
-5V |
|
Input signal |
100pA to 10mA |
|
Reference voltage |
2.5V |
|
Output voltage |
0V to 2.5V |
Therefore, the expected voltage range at the output of amplifier A3 is:
The A4 amplifier is specified with a rated output swing capability from (V−) +0.5V to (V+) − 0.5V.
Therefore, select the final A4 output:
This output results in a 2.5V range for the 3V VLOGOUT range, therefore a gain of 5/6 is needed for A4.
Therefore, VOFFSET = 1.25V
This makes the A4 formula:
Replacing VLOGOUT with Equation 1 gives the system's overall function to be:
The external resistor values for A4 can be seen in Figure 7-8.