SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
The Configuration Register is a 16-bit read/write register used to store bits that control the operational modes of the temperature sensor. Read/write operations are performed MSB first. Table 7-10 lists the format and power-up and reset values of the configuration register. For compatibility, the first byte corresponds to the Configuration Register in the TMP75 and TMP275 devices. All registers are updated byte by byte.
| BYTE | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| 1 | OS | R1 | R0 | F1 | F0 | POL | TM | SD |
| 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | |
| 2 | CR1 | CR0 | AL | EM | 0 | 0 | 0 | 0 |
| 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |