SBOS771C December 2016 – October 2025 OPA4277-SP
PRODUCTION DATA
The OPA4277-SP operates from ±2V to ±18V supplies with excellent performance. Unlike most operational amplifiers that are specified at only one supply voltage, the OPA4277-SP precision operational amplifier is specified for real-world applications; a single limit applies over the ±5V to ±15V supply range. High performance is maintained as the amplifier swings to the specified limits. Because the initial offset voltage is so low (±50µV, max), user adjustment is typically not required.