SBOS836H March 2020 – February 2026 TLV9041 , TLV9042 , TLV9044
PRODMIX
The TLV904xS devices feature SHDN pins that disable the op amp, placing it into a low-power standby mode. In this mode, the op amp typically consumes less than 150 nA. The SHDN pins are active low, meaning that shutdown mode is enabled when the input to the SHDN pin is a valid logic low.
The SHDN pins are referenced to the negative supply voltage of the op amp. The threshold of the shutdown feature lies around 500 mV (typical) and does not change with respect to the supply voltage. Hysteresis has been included in the switching threshold to ensure smooth switching characteristics. To ensure optimal shutdown behavior, the SHDN pins should be driven with valid logic signals. A valid logic low is defined as a voltage between V– and V– + 0.2 V. A valid logic high is defined as a voltage between V– + 1 V and V+. To enable the amplifier, the SHDN pins must be driven to a valid logic high. To disable the amplifier, the SHDN pins must be driven to a valid logic low. We highly recommend that the shutdown pin be connected to a valid high or a low voltage or driven. The maximum voltage allowed at the SHDN pins is (V+) + 0.5 V. Exceeding this voltage level will damage the device.
The SHDN pins are high-impedance CMOS inputs. Dual op amp versions are independently controlled and quad op amp versions are controlled in pairs with logic inputs. For battery-operated applications, this feature can be used to greatly reduce the average current and extend battery life. The enable time is 160 µs for full shutdown of all channels; disable time is 10 µs. When disabled, the output assumes a high-impedance state. This architecture allows the TLV904xS to be operated as a gated amplifier (or to have the device output multiplexed onto a common analog output bus). Shutdown time (tOFF) depends on loading conditions and increases as load resistance increases. To ensure shutdown (disable) within a specific shutdown time, the specified 100-kΩ load to midsupply (VS / 2) is required. If using the TLV904xS without a load, the resulting turnoff time is significantly increased.