TLV9042

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW TLV9042D ACTIVE Dual, 5.5-V, 3.5 MHz, ultra-low 1.2-V, low-quiescent current (10-μA) decompensated op amp Higher GBW, better power efficiency, decompensated amplifier for high gain applications.

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2.25 Iq per channel (typ) (mA) 0.01 Vn at 1 kHz (typ) (nV√Hz) 66 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.8 Features Cost Optimized, EMI Hardened, Low Power, Shutdown, Small Size Input bias current (max) (pA) 12 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) 0.02
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2.25 Iq per channel (typ) (mA) 0.01 Vn at 1 kHz (typ) (nV√Hz) 66 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.8 Features Cost Optimized, EMI Hardened, Low Power, Shutdown, Small Size Input bias current (max) (pA) 12 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) 0.02
X2QFN (RUG) 10 3 mm² (1.5 mm × 2 mm) TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm) SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm) WSON (DSG) 8 4 mm² (2 mm × 2 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Low power CMOS amplifier for cost-optimized applications
  • Operational from supply voltage as low as 1.2V
  • Low input bias current: 1pA typical, 12pA maximum
  • Low quiescent current: 10µA/ch
  • Low integrated noise of 6.5 µVp-p in 0.1Hz – 10Hz
  • Rail-to-rail input and output
  • High gain bandwidth product: 350kHz
  • Thermal noise floor: 64nV/√Hz
  • Low input offset voltage: ±0.6mV
  • Unity-gain stable
  • Robustly drives 100pF of load capacitance
  • Internal RFI and EMI filtered input pins
  • Wide specified temperature range: –40°C to 125°C
  • For decompensated version (16µA/ch, 3.1MHz), see TLV9041D and TLV9042D
  • Low power CMOS amplifier for cost-optimized applications
  • Operational from supply voltage as low as 1.2V
  • Low input bias current: 1pA typical, 12pA maximum
  • Low quiescent current: 10µA/ch
  • Low integrated noise of 6.5 µVp-p in 0.1Hz – 10Hz
  • Rail-to-rail input and output
  • High gain bandwidth product: 350kHz
  • Thermal noise floor: 64nV/√Hz
  • Low input offset voltage: ±0.6mV
  • Unity-gain stable
  • Robustly drives 100pF of load capacitance
  • Internal RFI and EMI filtered input pins
  • Wide specified temperature range: –40°C to 125°C
  • For decompensated version (16µA/ch, 3.1MHz), see TLV9041D and TLV9042D

The low-power TLV904x family includes single (TLV9041), dual (TLV9042), and quad-channel (TLV9044) ultra-low-voltage (1.2V to 5.5V) operational amplifiers (op-amps) with rail-to-rail input and output swing capabilities. The TLV904x enables power savings both with the low quiescent current (10µA, typical) and the ability to operate at supply voltages as low as 1.2V, making the device one of the few amplifiers in the industry capable of 1.5V coin cell applications. Further power savings can be achieved using the shutdown mode (TLV9041S, TLV9042S, and TLV9044S) that allows the amplifiers to be switched off and enter into a standby mode with typical current consumption of less than 150nA. These devices offer a cost-effective amplifier design for power and space-constrained applications such as battery-powered IoT devices, wearable electronics, and personal electronics where low-voltage operation is crucial.

The robust design of the TLV904x family simplifies circuit design. These op-amps feature an integrated RFI and EMI rejection filter, unity-gain stability, and no-phase reversal in input overdrive conditions. The device also delivers excellent AC performance with a gain bandwidth of 350kHz and a high cap load drive of 100pF, enabling designers to achieve both improved performance and lower power consumption.

Space-saving micro-size packages, such as X2QFN and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, VSSOP, TSSOP, and SOT-23 packages.

The low-power TLV904x family includes single (TLV9041), dual (TLV9042), and quad-channel (TLV9044) ultra-low-voltage (1.2V to 5.5V) operational amplifiers (op-amps) with rail-to-rail input and output swing capabilities. The TLV904x enables power savings both with the low quiescent current (10µA, typical) and the ability to operate at supply voltages as low as 1.2V, making the device one of the few amplifiers in the industry capable of 1.5V coin cell applications. Further power savings can be achieved using the shutdown mode (TLV9041S, TLV9042S, and TLV9044S) that allows the amplifiers to be switched off and enter into a standby mode with typical current consumption of less than 150nA. These devices offer a cost-effective amplifier design for power and space-constrained applications such as battery-powered IoT devices, wearable electronics, and personal electronics where low-voltage operation is crucial.

The robust design of the TLV904x family simplifies circuit design. These op-amps feature an integrated RFI and EMI rejection filter, unity-gain stability, and no-phase reversal in input overdrive conditions. The device also delivers excellent AC performance with a gain bandwidth of 350kHz and a high cap load drive of 100pF, enabling designers to achieve both improved performance and lower power consumption.

Space-saving micro-size packages, such as X2QFN and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, VSSOP, TSSOP, and SOT-23 packages.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV904x PSpice Model (Rev. B)

SBOMB62B.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

TLV904x TINA-TI Reference Design (Rev. B)

SBOMB60B.ZIP (6 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV904x TINA-TI Spice Model (Rev. B)

SBOMB61B.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Design tool

CIRCUIT060014 — Voltage-to-current (V-I) converter circuit with MOSFET

This single-supply, low-side, V-I converter delivers a well-regulated current to a load which can be connected to a voltage greater than the op amp supply voltage. The circuit accepts an input voltage between 0 V and 2 V and converts it to a current between 0 mA and 100 mA. The current is (...)
Supported products & hardware
Design tool

CIRCUIT060041 — AC-coupled transimpedance amplifier circuit

This circuit uses an op amp configured as a transimpedance amplifier to amplify the AC signal of a photodiode (modeled by Ii and C3). The circuit rejects DC signals using a transistor to sink DC current out of the photodiode through the use of an integrator in a servo loop. The bias voltage (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
X2QFN (RUG) 10 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos