SBOS852A September 2018 – May 2025 OPA859
PRODUCTION DATA
The various test setup configurations for the OPA859 are shown in the following figures. When configuring the OPA859 as a noninverting amplifier in gains less than 3 V/V, set RF = 150 Ω. When configuring the OPA859 as a noninverting amplifier in gains of 4 V/V and greater, set RF = 453 Ω.
Figure 7-1 Unity-Gain Buffer Configuration
Figure 7-2 Noninverting Configuration
Figure 7-3 Inverting Configuration (Gain = –1 V/V)
Figure 7-4 Capacitive Load Driver Configuration