SBOS852A September 2018 – May 2025 OPA859
PRODUCTION DATA
The OPA859 operates on supplies from 3.3 V to 5.25 V. The OPA859 operates on single-sided supplies, split and balanced bipolar supplies, and unbalanced bipolar supplies. Because the OPA859 does not feature rail-to-rail inputs or outputs, the input common-mode and output swing ranges are limited at 3.3-V supplies.
Figure 9-4 Split and Single Supply
Circuit Configuration ,
Gain = 7 V/V