SBOS859B March   2018  – July 2018 INA1620

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      INA1620 Simplified Internal Schematic
      2.      FFT: 1 kHz, 32-Ω Load, 50 mW
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics:
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Matched Thin-Film Resistor Pairs
      2. 7.3.2 Power Dissipation
      3. 7.3.3 Thermal Shutdown
      4. 7.3.4 EN Pin
      5. 7.3.5 GND Pin
      6. 7.3.6 Input Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Output Transients During Power Up and Power Down
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Noise Performance
      2. 8.1.2 Resistor Tolerance
      3. 8.1.3 EMI Rejection
      4. 8.1.4 EMIRR +IN Test Configuration
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Other Application Examples
      1. 8.3.1 Preamplifier for Professional Microphones
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 TINA-TI (Free Software Download)
        2. 11.1.1.2 TI Precision Designs
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Description

The INA1620 integrates 4 precision-matched thin-film resistor pairs and EMI filtering on-chip with a low-distortion, high output current, dual audio operational amplifier. The amplifier achieves a very low,
2.8-nV/√Hz noise density with an ultra-low THD+N of –119.2 dB at 1 kHz and drives a 32-Ω load at 150-mW output power. The integrated thin-film resistors are matched to within 0.004% and can be used to create a large number of very high-performance audio circuits.

The INA1620 operates over a very wide supply range of ±2 V to ±18 V on only 2.6 mA of supply current per channel. The INA1620 also has a shutdown mode, allowing the amplifiers to be switched from normal operation to a standby current that is typically less than 5 µA. Shutdown mode is specifically designed to eliminate click-and-pop noise when transitioning into or out of shutdown mode.

The INA1620 has a unique internal layout for lowest crosstalk, and freedom from interactions between channels, even when overdriven or overloaded. This device is specified from –40°C to +125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
INA1620 WQFN (24) 4.00 mm × 4.00 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.