10 Revision History
Changes from Revision H (April 2024) to Revision I (March 2025)
- Changed status of OPA4392 PW (TSSOP, 14) from preview to production
data (active) and added associated contentGo
Changes from Revision G (April 2024) to Revision H (November 2024)
- Changed status of OPA392 DCK (SC70, 5) and OPA2392 DSG (WSON, 8)
packages from preview to production data (active) and added associated
contentGo
- Changed max VOS of OPA2392DGK for overtemperature range condition from ±125µV to ±180µV based on the latest characterization dataGo
- Changed typical phase margin specification of OPA392YBJ and OPA2392D, DGK, and YBJ from 45° to 35° based on the latest characterization dataGo
Changes from Revision F (December 2023) to Revision G (April 2024)
- Changed OPA2392 DGK (VSSOP, 8) package status from advanced
information (preview with samples) to production data (active) and added
associated contentGo
Changes from Revision E (September 2023) to Revision F (December 2023)
- Changed OPA392 YBJ (DSBGA, 6) package status from advanced
information (preview with samples) to production data (active) and added
associated contentGo
- Changed OPA2392 D (SOIC, 8) package status from preview to
production data (active) and added associated contentGo
- Changed OPA2392 DGK (VSSOP, 8) package status from preview to
advanced information (preview with samples) and added associated
contentGo