SBOS966H april   2019  – june 2023 TLV9061-Q1 , TLV9062-Q1 , TLV9064-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Revision History
  6. 5 Description (continued)
  7. 6 Device Comparison Table
  8. 7 Pin Configuration and Functions
  9. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information: TLV9061-Q1
    5. 8.5 Thermal Information: TLV9062-Q1
    6. 8.6 Thermal Information: TLV9064-Q1
    7. 8.7 Electrical Characteristics
    8. 8.8 Typical Characteristics
  10. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Rail-to-Rail Input
      2. 9.3.2 Rail-to-Rail Output
      3. 9.3.3 Overload Recovery
      4. 9.3.4 Shutdown Function
    4. 9.4 Device Functional Modes
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Typical Low-Side Current Sense Application
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curve
      2. 10.2.2 Typical Comparator Application
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
      1. 10.3.1 Input and ESD Protection
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Mechanical, Packaging, and Orderable Information

Description

The TLV9061-Q1 (single), TLV9062-Q1 (dual) and TLV9064-Q1 (quad) are single-, dual- and quad-low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are cost-effective methods for automotive applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x-Q1 is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices, and identical to their non-automotive qualified TLV906x counterparts.

Device Information
PART NUMBER(2) CHANNEL COUNT PACKAGE(1) PACKAGE SIZE(3)
TLV9061-Q1 Single DBV (SOT-23, 5) 2.90 mm × 2.80 mm
DCK (SC70, 5) 2.00 mm × 2.2 mm
TLV9061S-Q1 Single with shutdown DBV (SOT-23, 6) 2.90 mm × 2.80 mm
TLV9062-Q1 Dual D (SOIC, 8) 4.90 mm × 6.00 mm
PW (TSSOP, 8) 3.00 mm × 6.40 mm
DGK (VSSOP, 8) 3.00 mm × 4.90 mm
TLV9064-Q1 Quad D (SOIC, 14) 8.65 mm × 6.00 mm
PW (TSSOP, 14) 5.00 mm × 6.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-8F963DB4-283C-4CA5-8337-0F5C3285910E-low.gifSingle-Pole, Low-Pass Filter