SBOS993A December 2021 – December 2022 OPT4001
PRODUCTION DATA
Use the profile in Figure 9-16, and adjust if necessary. Use a slow solder reflow ramp rate of 1°C to 1.2°C/s to minimize chances of solder splattering onto the sensing area.
Figure 9-16 Recommended Solder Reflow
Temperature Profile