SBOSA04C March   2022  – October 2023 INA296A , INA296B

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Amplifier Input Common-Mode Signal
        1. 8.3.1.1 Input-Signal Bandwidth
        2. 8.3.1.2 Low Input Bias Current
        3. 8.3.1.3 Low VSENSE Operation
        4. 8.3.1.4 Wide Fixed Gain Output
        5. 8.3.1.5 Wide Supply Range
    4. 8.4 Device Functional Modes
      1. 8.4.1 Adjusting the Output With the Reference Pins
      2. 8.4.2 Reference Pin Connections for Unidirectional Current Measurements
        1. 8.4.2.1 Ground Referenced Output
        2. 8.4.2.2 VS Referenced Output
      3. 8.4.3 Reference Pin Connections for Bidirectional Current Measurements
        1. 8.4.3.1 Output Set to External Reference Voltage
        2. 8.4.3.2 Output Set to Mid-Supply Voltage
        3. 8.4.3.3 Output Set to Mid-External Reference
        4. 8.4.3.4 Output Set Using Resistor Divider
      4. 8.4.4 High Signal Throughput
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 RSENSE and Device Gain Selection
    2. 9.2 Typical Application
      1. 9.2.1 Current Sensing in a Solenoid Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Power Supply Decoupling
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Examples
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage (VS) 22 V
Analog inputs, VIN+, VIN- (2) Differential (VIN+) − (VIN-) −30 30 V
Common-mode −20 120 V
REF1, REF2, NC inputs GND − 0.3 VS + 0.3 V
Output GND – 0.3 Vs + 0.3 V
TA Operating temperature –55 150 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
VIN+ and VIN– are the voltages at the IN+ and IN– pins, respectively.