SBOSA30C March 2022 – October 2023 INA241A , INA241B
PRODUCTION DATA
The INA241x supports large input common-mode voltages from –5 V to +110 V. The internal topology of the INA241x allows the common-mode range to exceed the power-supply voltage (VS). This allows for the INA241x to be used for low-side, inline, and high-side current-sensing applications that extend beyond the supply range of 2.7 V to 20 V.