SBOSA31D February 2023 – June 2025 INA241A-Q1 , INA241B-Q1
PRODUCTION DATA
For this application, the INA241x-Q1 measures current in the drive circuitry of a 48V, 4000 RPM motor.
To demonstrate the performance of the device, the INA241A2-Q1 with a gain of 20V/V is selected for this design and powered from a 5V supply.
Using the information in the Section 7.4.3.2 section, the reference point is set to mid-scale by splitting the supply with REF1 connected to supply and REF2 connected to ground. This configuration allows for bipolar current measurements. Alternatively, the reference pins can be tied together and driven with an external precision reference.
The current-sensing resistor is sized so that the output of the INA241x-Q1 is not saturated. A value of 100mΩ is selected to maintain the analog input within the device limits.