over operating ambient temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
| Supply voltage, VS = (V+) – (V–) |
Supply voltage, VS = (V+) – (V–) |
0 |
7 |
V |
| Signal input pins |
Common-mode voltage (2) (3) |
– 0.5 |
6.0 |
V |
| Differential voltage (2) (3) |
|
±6.0 |
V |
| Current (3) |
–10 |
10 |
mA |
| Output short-circuit (4) |
Continuous |
| Operating ambient temperature, TA |
–55 |
150 |
°C |
| Junction temperature, TJ |
|
150 |
°C |
| Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input pins can swing beyond (V+) as long as they stay with in 6.0 V. No diode structure from input pins to (V+).
(3) Input pins are diode-clamped to (V–). Input signals that 0.3 V below (V–) must be current-limited to 10 mA or less.
(4) Short-circuit to ground, one amplifier per package.